Product SM312CVSCMHS
Vision System
ring light
Order number: 3017387Alternative order number : 17387
- High-Intensity
- Protection class: IP50
- Color: blue
- Light intensity, adjustable
- Power supply: 24 VDC
- Pigtail M8x1, 0.3m

General data
| EAN | 662488173876 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 278 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Construction size | 76.2 x 76.2 x 38.7 mm, |
| Light type | Blue |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

