Product SM2A31RPDEQDP
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Order number: 6833011- Compact design
- For pressure and vacuum monitoring
- Display rotatable by 360°
- Excellent EMC properties
- Pressure range -1…0 bar rel.

General data
| EAN | 4047101267464 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 72 g |
Technical Data
| Design | With display |
| Operating voltage | 10.8…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Aluminium, Al/PVC |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

