Product SM31RE
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3062385Alternative order number : 62385
- Cable 2 m
- Teaching function
- Response time, adjustable
- Red visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488623852 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 136 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Plastic fiber |
| Design | Rectangular |
| Construction size | 68.1 x 10.5 x 35.9 mm, D10 |
| Light type | Red |
| Operating voltage | 12…24 VDC |
| Output function | NO contact, NPN |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
| Special features | keep/defer |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

