Product SM2A312C2 W/30
PD67-UNI-CHN… — Quick Start Guide
Quick Start Guide (DE/EN/ZH)
Order number: 100004005
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 0 g |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

