Product SM312FMHS W/30
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100031877- Fully welded metal measuring cell
- Pressure range 0…25 bar rel.
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection 7/16"-20 UNF Schrader female thread, 45° sealing cone
- Connector device, M12 × 1

General data
| EAN | 4047101579772 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 103 g |
Technical Data
| Design | Without display |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303)/polyarylamide 50% GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 681 KB |
| English | 681 KB |
| French | 681 KB |
| Spanish | 680 KB |
| Czech | 681 KB |
| Dutch | 681 KB |
| Romanian | 682 KB |
| Russian | 687 KB |
| Polish | 682 KB |
| Turkish | 682 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

