Product SM312CMHSQDP
Differential Pressure Sensor
With current output and PNP/NPN Transistor Switching Output
Output 2 Programmable as Switching Output
Order number: 6834102- Pressure monitoring in harsh industrial environments
- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- High-side switch
- Recessed pushbutton, keylock and password for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…16 bar diff.

Data Sheets
| German | 344 KB |
| English | 343 KB |
| French | 345 KB |
| Spanish | 571 KB |
| Czech | 345 KB |
| Dutch | 343 KB |
| Romanian | 343 KB |
| Russian | 578 KB |
| Polish | 347 KB |
| Turkish | 345 KB |
Approval
Manual
| Operating Instructions PSD Differential Pressure Sensor | 751 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
Product Overview
Quick Start Guide
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

