Product SM312DBZMHS
Flow Monitoring
Inline Sensor with Integrated Processor
Order number: 6870662- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 0.02…3 l/min
- Sensor material ceramics/plastic
- Seal made of FKM
- DC 3-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Connector device, M12 × 1

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

