Product SM312DMHSQDP
Contactless Encoder with Stainless Steel Housing
IO-Link
Premium Line
Order number: 1590978- Compact, rugged housing
- Active face, plastic PA12-GF30
- Housing, stainless steel V4A (1.4404)
- Status displayed via LED
- Immune to electromagnetic interference
- 16 bits singleturn
- Process value in 32 bit IO-Link telegram
- 3 error bits
- 16 bits singleturn
- 13 bits multiturn
- 15…30 VDC
- M12 × 1 male connector, 4-pin

General data
| EAN | 4047101404340 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 377 g |
Technical Data
| Operating voltage | 15…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

