Product SM312LVAGMHSQDP
LED Signal Light
LED Light Strip
Order number: 3814353- Flexible LED linear light
- RGB LEDs, multicolor
- Protection class IP67/IP69K
- Operating voltage: 12 VDC, without controller
- Operating voltage: 12…30 VDC, with LC25C-WLF12-RGB7Q Pro Controller
- Operating voltage: 18…30 VDC, with LC25C-WLF12-KQ Pro IO-Link Controller
- Connection: 150-mm cable with male connector, M12 × 1, straight, 4-pin
- Parameterization via Pro Editor software, requires an LC25C-WLF12-RGB7Q controller (not included in the delivery)
- Parameterization via IO-Link, requires an LC25C-WLF12-KQ controller (not included in the delivery)
- An LC25C-WLFxxx controller is mandatory for operating in a standard industrial 24-VDC network (not included in the delivery)
- 10 × LMBWLF12C transparent silicone clamps included in the delivery
- Light length L: 600 mm

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

