Product SM31EPDMHSQDP
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3092336Alternative order number : 92336
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 × 1 male connector
- Monochrome: White
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

