Product SM312LVAGMHS W/30
DeviceNet Passive Junction Box
fully encapsulated
Order number: U7865-44
General data
| EAN | 4047101034417 |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 632.761 g |
Technical Data
| Ambient temperature | -30…+80 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

