Product MIAD9FQ
Measuring Light Screen
Emitter
Order number: 3062660Alternative order number : 62660
- Minimum target size 2.5 mm
- Scan field 1788 mm
- Max. sensing range 1.8 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488626600 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Function | Opposed mode sensor (emitter) |
| Operating mode | Emitter |
| Design | Rectangular |
| Construction size | 38.1 x 38.1 x 1865 mm, Mini Array |
| Range | 380…1800 mm |
| Scan field | 1788 mm |
| Optical resolution | 2.5 mm |
| Light type | IR |
| Operating voltage | 11.4…14 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

