Product MIAD9DQ
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002919- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…15 psi relative
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/2"-14 NPT female thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101471144 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |

