Product SM2A312CQD
Photoelectric Sensor
Order number: 3076551Alternative order number : 76551
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488765514 |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 58 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular with thread |
| Construction size | 31.1 x 15 x 47.9 mm, DS18 |
| Range | 5…3500 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

