Product T186E
Accessories
Removable Screw Terminals
Order number: 7541215- Removable screw terminals for IM modules
- 3-pin
- Delivery quantity: 4 × black terminals

General data
| EAN | 4047101119572 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 28 g |
Technical Data
| Protection class | IP20 |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |

