Product  SM312CV2MHS

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3034563

Alternative order number : 34563

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
#

General data

EAN 662488345631
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 254 g

Technical Data

Function Proximity switch
Operating mode Background suppression, non-adjustable
Design Rectangular
Construction size 46 x 40.1 x 69.8 mm, Q40
Range 0…600 mm
Light type IR
Operating voltage 20…250 VAC
Output function Dark operation, Relay output
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67
Special features Encapsulated

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Select Country

Turck worldwide

to top