Product S18SP6L W/30
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3804254Alternative order number : 804254
- Protection class IP67/IP69K
- Cable with M12 × 1 male connector, 5-pin, 150 mm
- RGB-LEDS
- Can display up to seven colors
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact

General data
| EAN | 662488030667 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 35 g |
Technical Data
| Function | Touch Button |
| Design | Threaded barrel |
| Light type | RGB |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
| Special features | Wash down, Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

