Product SM2A312LVQDP
Barcode Reader — Smart Camera
Order number: 3810268- Image processing tools: grayscale value, object, edge and positioning functions; pattern, blob, blemish and bead detection
- Identification tools: automatic teach-in, maximum barcode count, 1D barcodes, 2D barcodes, postal barcodes, quality rating
- Analysis tools: mathematical operations and measuring function
- Vision manager software with intuitive user interface
- 1/1.8“ CMOS, 1.3 MP image sensor
- 2-line, 8-segment LCD display with pushbuttons
- 5 x PNP/NPN, input/output
- External trigger input
- Connection for external lighting
- Supports Ethernet protocol PROFINET, EtherNet/IP and Modbus/TCP)
- Protection class IP20, IP67 with lens cover (sold separately)
- C-mount lens (sold separately)

General data
| EAN | 662488084318 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 571.52 g |
Technical Data
| Function | Barcode reader - smart camera |
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Output function | Input/output programmable, 5 × PNP/NPN optically decoupled |
| Current output | 100 mA |
| Communication protocol | EtherNet/IP, Modbus TCP, PROFINET |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminium, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20/IP67 |
Data Sheets
| German | 638 KB |
| English | 637 KB |
| French | 637 KB |
| Spanish | 636 KB |
| Czech | 637 KB |
| Dutch | 637 KB |
| Romanian | 638 KB |
| Russian | 644 KB |
| Polish | 639 KB |
| Turkish | 638 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide (English) | 916 KB |
| Instructions for Use (English) | 5513 KB |
| Lens Selection Guide | 653 KB |
Product Flyer
Questionnaire
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

