Product SM312DBZQDP
Radar Sensor
With Switching Outputs and IO-Link
Order number: 3816434- Operating voltage 10…30 VDC
- Two PNP/NPN switching outputs, IO-Link

General data
| EAN | 662488172916 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 325 g |
Technical Data
| Design | Rectangular |
| Construction size | 89 x 17 x 89 mm, Q90R |
| Range | 150…20000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminium, AL, Black |
| Ambient temperature | -40…+65 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

