Product SM31EMQDP
Temperature Detection
With Current Output
Order number: 9910551- Miniature design
- Analog output 4…20 mA
- Factory setting 0…100 °C (other settings on request)
- Process connection G1/8" male thread

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

