Product  SM312DQDP

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3049772

Alternative order number : 49772

    • Cable with male end M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488497729
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 79 g

Technical Data

Function Retroreflective Sensor
Operating mode Polarized
Design Rectangular with thread
Construction size 53.3 x 12.3 x 30.7 mm, Mini Beam
Range 0…3000 mm
Light type Red polarized
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67
Special features Encapsulated

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Select Country

Turck worldwide

to top