Product K50LIGRXP
Industrial Ethernet Cable
Order number: 6635426- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
- RoHS compliant
- PNO compliant
- UL
- Cable length: 500 m

General data
| EAN | 4047101585537 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 31000 g |
Technical Data
| Cable length | 500.0 m |
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
Q2XRPLPF-Q3 | 3811941 |
|
S18UUA | 3002699 |
Functional accessories
|
RJ45S-FKSDX-8814-5M | 100022056 |

