Product IMX12-DO01-2U-2U-0/24VDC
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3002699Alternative order number : 02699
- Compact design
- Cable, 2 m
- Temperature compensation
- Very small blind zone
- Measuring range adjustable via teach-in
- Blind zone: 3 cm
- Range: 30 cm

General data
| EAN | 662488026998 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 181.44 g |
Technical Data
| Electrical connection | Cable |
| Protection class | IP67 |

