Product  SM31RQDP

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3033441

Alternative order number : 33441

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
#

General data

EAN 662488334413
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365080000
Country of origin US
Weight 92 g

Technical Data

Function Retroreflective Sensor
Operating mode Polarized
Design Tube
Construction size M30 x 1.5
Range 50…6000 mm
Light type Red polarized
Operating voltage 20…250 VAC
Output function Dark operation, Relay output
Electrical connection Connector, 1/2″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP69
Special features Encapsulated, Wash down

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Select Country

Turck worldwide

to top