Product SM312C
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3037065Alternative order number : 37065
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488370657 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 335 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter/receiver pair |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…20000 mm |
| Operating voltage | 20…250 VAC |
| Output function | Dark operation, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

