Product SM312LVQDP
Radar Sensor
With Switching and Analog Output and IO-Link
Order number: 3814004- Protection class IP67
- Male connector, M12 × 1, 5-pin
- FMCW radar (frequency-modulated continuous wave radar) for detection of moving and stationary objects
- Approved for USA, Europe, UK, Australia and New Zealand
- Max. range 25 m
- Operating voltage 10…30 VDC
- PNP/NPN switching output, IO-Link
- 4…20 mA analog output

General data
| EAN | 662488225063 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular with thread |
| Construction size | 52.9 x 40.6 x 63.8 mm, T30R |
| Range | 150…25000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC programmable, PNP/NPN, analog output |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT, Yellow |
| Ambient temperature | -40…+65 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

