Product  DX80G2M6-QC

Radio Transmission System

Star Topology

Gateway

Order number: 3027966

Alternative order number : 27966

    • External antenna (RG58 RP-SMA connection)
    • External terminal strip
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU communication, RS485 interface
    • Selectable connection of DX80 nodes and/or Q45 sensors
    • Deterministic data transmission
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 6 x PNP
    • Outputs: 6 x PNP
    • Power consumption: < 60 mA at 24 VDC
#

Mounting accessories

3077161

Connectivity accessories

3079296
3078544
3078337
3078338
3077488
3077486
3077820
3077489
3077490
3077821
3077822

Functional accessories

3081081
3081080
3077816
3077817
3077818

Select Country

Turck worldwide

to top