Product  SM312CV2MHSQD

BL20 electronic module

1 Analog Output for Current

Order number: 6827032
    • Fieldbus and connection technology independent
    • Protection class IP20
    • LEDs indicate status and diagnostic
    • Electronics galvanically separated from the field level via optocouplers
    • 1 analog output 0/4…20 mA
#

General data

EAN 4047101137750
eCl@ss-Code (V5.1.4): 27250303 -/- Analog I/O module
Customs tariff number 85389091890
Country of origin DE
Weight 38 g

Technical Data

Ambient temperature 0…+55 °C
Protection class IP20

Mounting accessories

6836476
3063101
6832853
3811006
6835025

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top