Product SM2A312DBZQD
Photoelectric Sensor
Color Sensor
With Switching Output
Order number: 3806617- Protection classes IP67/IP69
- M12 × 1 male, 5-pin
- Range: 18…60 mm
- Narrow light spot
- Three PNP/NPN switching outputs and IO-Link
- Stores and compares up to seven colors

General data
| EAN | 662488050825 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 188.92 g |
Technical Data
| Function | Inspection sensor |
| Operating mode | Color sensor |
| Design | Rectangular |
| Construction size | 50 x 25 x 50.5 mm, QCM50 |
| Range | 18…60 mm |
| Light type | White |
| Operating voltage | 18…30 VDC |
| Output function | NO contact, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc, Grey |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67/IP69K |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

