Product  SM31EMLQD

Pick-to-Light

Placement Sensor

Light Grid

Order number: 3050786

Alternative order number : 50786

    • Scan field Y: 300 mm
    • Total height 341.4 mm
    • 13-beam system, beam spacing 25 mm
    • Emitter
    • Range max. 2 m
    • Light / Dark operation
    • Selectable frequency as protection against crosstalk
    • Operating voltage 12…30 VDC
    • Input of operation request light +24 VDC
    • Protection class IP62
#

Select Country

Turck worldwide

to top