Product SM31EPD W/30
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3083282Alternative order number : 83282
- Compact design
- Cable with male end M12 x 1, 4-pin
- Analog output 4…20 mA
- Response time adjustable
- Integrated temperature compensation
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 300 cm

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

