Product SM312FMHSQD
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870455- Sensor for gaseous media
- Calorimetric principle
- Adjustments via potentiometer
- DC 3-wire, 19.2…28.8 VDC
- 4…20 mA analog output
- Connector device, M12 × 1

General data
| EAN | 4047101174076 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90268020000 |
| Country of origin | DE |
| Weight | 492 g |
Technical Data
| Design | Immersion |
| Operating voltage | 19.2…28.8 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Approvals | UL |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

