Product SM31ELQD
Emergency Shutdown
E-stop Button
Illuminated
Order number: 3809268- Protection class IP65
- Non-actuated lighting: none
- Actuated lighting: red flashing
- 2 safety outputs (NC, potential-free)
- M12 × 1 male, 5-pin

General data
| EAN | 662488075217 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 272 g |
Technical Data
| Function | E-stop button, Iit |
| Design | Cylinder, threaded |
| Light type | Red, flashing |
| Output function | 2 x NC contact, Potential-free |
| Communication protocol | ISD |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -25…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

