Product  SM2A31RQD

Bus Cable for CAN (DeviceNet, CANopen)

TPU Cable Jacket

Order number: U8726-03
    • Jacket material: PUR
    • Jacket color: gray
    • Suitable for drag chain use
    • UL approval
    • 7/8" female, angled
    • 7/8" male, angled
    • Cable length: 0.3 m
#

General data

EAN 4047101041682
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 132 g

Technical Data

Cable length 0.30  m

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Select Country

Turck worldwide

to top