Product  SM2A312LV W/30

Inductive Sensor

Order number: 1646600
    • Threaded barrel, M30 x 1.5
    • Plastic, PBT-GF30
    • Factor 1 for all metals
    • Protection type IP67
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • Auto-compensation protects against predamping
    • Laser engraving
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101135527
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 47 g

Technical Data

Design Threaded barrel
Construction size M30 x 1.5
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT-GF30
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Factor 1, Resistant to magnetic fields

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Functional accessories

6632937

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top