Product SM312CV2 W/30
LED Linear Light
In the Plastic Housing
Order number: 3097326Alternative order number : 97326
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 286 mm
- Housing length L2: 360 mm
- Color 1: Daylight white (100% light intensity)
- Color 2: Red (33% light intensity)
- Two-color linear light
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488973261 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 265 g |
Technical Data
| Function | Linear light |
| Design | Smooth barrel |
| Construction size | Ø 27 mm |
| Light type | White/Red |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+70 °C |
| Protection class | IP66/IP67/IP69 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

