Product  SM2A312F

Safety Light Curtain

Receiver

Type 4, Resolution 30 mm, Scan Field Height 1050 mm, Range 12 m

Order number: 3812392
    • Resolution 30 mm
    • Scan field height 1050 mm
    • Range 12 m
    • Intuitive setting via DIP switches
    • Protection class IP65
    • Operating voltage 24 VDC ± 15 %
    • 2 redundant OSSD safety outputs
    • 1 external device monitoring input
    • 1 weak beam strength output
    • 2-color status indicator
    • 3-color zone status indicator
    • Removable Disconnect (RD) connector
    • The safety light curtain is supplied without the mounting and connection accessories required for operation
    • Type 4 (IEC 61496‐1, -2)
    • Safety Integrity Level SIL 3 (IEC 61508)
    • Performance Level PL e (EN ISO 13849)
    • Safety category 4 (EN ISO13849)
    • Safety data can only be found in the associated manual or the associated SISTEMA library
#

General data

EAN 662488554422
Customs tariff number 85365019000
Country of origin CN
Weight 2041.16 g

Technical Data

Function Light screen
Design With display
Range 100…12000 mm
Scan field 1050  mm
Optical resolution 30 mm
Light type IR
Operating voltage 20.4…27.6 VDC
Output function 2 x OSSD, NO contact
Electrical connection Connection cable
Housing material Aluminum/plastic/die-cast zinc, Anodized AL
Ambient temperature 55…+-20 °C
Protection class IP65

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Functional accessories

6934945
3086884

Select Country

Turck worldwide

to top