Product  SM31RL

Actuator and Sensor Cable, PUR

Connection Cable

With Measuring Function for Voltage and Current

Order number: 6700008
    • M12 female connector, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101643725
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 296 g

Technical Data

Operating voltage 7…30 VDC
Cable length 10.0  m
Ambient temperature -40…+70 °C

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Select Country

Turck worldwide

to top