Product SM31R
LED Linear Light
In the Metal Housing
Order number: 3093283Alternative order number : 93283
- Light beam: 550 mm
- Operating voltage: 24 VDC (±10%)
- Protection class: IP50
- Color: White
- Cable, 2 m
- Built-in ON/OFF switch
- Integrated rotary switch for continuous dimming of the light output (0% - 100%)

General data
| EAN | 662488932831 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 2840 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 665 x 97 x 104 mm, WLB92 |
| Light type | White |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP40 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

