Product SM312F
Incremental Encoder
Industrial Line
Order number: 1545200- Synchro flange, Ø 36.8 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- ‐20 …+70 °C (supply voltage > 15 VDC: max. +55 °C)
- Max. 6000 rpm
- 5…30 VDC
- Cable connection, 8-pin
- Push-pull, with inversion
- Pulse frequency max. 250 kHz
- 512 pulses per revolution

General data
| EAN | 4047101268256 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 161 g |
Technical Data
| Operating voltage | 5…30 VDC |
| Output function | Push-Pull/HTL |
| Electrical connection | Cable |
| Housing material | Plastic |
| Ambient temperature | -20…+70 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

