Product SM312LV
Accessories
Reflector
Order number: 3049814Alternative order number : 49814
- Round housing
- Reflective area 0.4
- Reflection coefficient 1
- (Reference BRT‐3)

General data
| EAN | 662488498146 |
| eCl@ss-Code (V5.1.4): | 27279203 -/- Optical reflector (accessories sensor technology) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 12 g |
Technical Data
| Design | Circular |
| Ambient temperature | -20…+50 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

