Product  DX80P2T6S-P

Industrial Ethernet/PROFINET Cable

Extension Cable

Order number: 6441653
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
    • Approval: UL
    • RoHS compliant
    • PNO compliant
    • M12 male, straight
    • M12 male connector, straight, D-coded
    • Cable length: 3.0 m
#

General data

EAN 4047101368567
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CZ
Weight 219 g

Technical Data

Cable length 3.0  m
Ambient temperature -20…+60 °C

Mounting accessories

6836191

Connectivity accessories

9910411
8900281
6611422
3063995
3086886
3072483
6901107
6933547
3089247
6625647
6625455

Functional accessories

100010521
7580529
6627254
6837243
100026211

Select Country

Turck worldwide

to top