Product  DX80N2X6S-P8

LED Signal Light

Tower Light

Order number: 3095810

Alternative order number : 95810

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable, 2 m
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, pulsed tone with adjustable intensity max. 95 dB
#

General data

EAN 662488958107
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 350 g

Technical Data

Function Tower light
Design Smooth barrel
Input type Bipolar (PNP/NPN)
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Mounting accessories

6836191

Connectivity accessories

9910411
8900281
6611422
3063995
3086886
3072483
6901107
6933547
3089247
6625647
6625455

Functional accessories

100010521
7580529
6627254
6837243
100026211

Select Country

Turck worldwide

to top