Product QS18VP6LV W/10'
Passive actuator/sensor junction box, M12 x 1
6-port, with male M23 for incoming line
Order number: 6611963- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- LED (PNP circuit)
- I/O port (number of pins): 4-pin + PE

General data
| EAN | 4047101276206 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 273 g |
Technical Data
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
T18SN6REV | 3041545 |

