Product BI3U-MT12E-VP4X-H1141
Multiprotocol Set in IP67
Order number: 7030611- Connection of up to 4 read/write heads via BL ident M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101338126 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 918 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT10R-1004-U1-DA91 | 6836254 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
PKG4M-1-PKW4M/TEL | 6633158 |

