Product BSS-12
Industrial Ethernet Cable
Connection Cable
Order number: 6636972- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
- RoHS compliant
- PNO compliant
- UL
- RJ45 male connector, straight, 4-pin

General data
| EAN | 4047101667967 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Network protocol | Ethernet |
| Connector B | M12 × 1 |
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
TTR891APSC7D-2.0RJ-CTR | 3809747 |

