Product RS-24S6C-3C13B-H1181
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3033868Alternative order number : 33868
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488338688 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 612 g |
Technical Data
| Construction size | 30 x 25 x 50.2 mm |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
Mounting accessories
|
PT10R-1020-I2-H1143/X | 100002632 |
|
WL50SWL20 | 3019046 |

