Product RI-42H25S4-2B1024-12M23
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3078226Alternative order number : 78226
- Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
- Protection class IP67
- LED, all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488782269 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 23 g |
Technical Data
| Construction size | 20 x 12 x 32 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
FS46PT-0.5/M16 | U2-28482 |
|
RKM 5711-1M | U0134-40 |

