Product LTX7000M-F10-LI0-X3-H1151
Actuator and Sensor Cable
Extension Cable
Order number: UX14185- M12 female connector, straight, 4-pin
- 7/8" male connector, straight, 4-pin
- Instrumentation Tray Cable
- PVC jacket, yellow, 4 × 18 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- Flexlife and C-Track approved

General data
| EAN | 4047101499209 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 426 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | 5…+105 °C |
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

