Product STS-R10
Photoelectric Sensor
Laser Emitter
Order number: 3075967Alternative order number : 75967
- Cable with male end, 4-pin, PVC, 150 mm, 8 mm
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488759674 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 65 g |
Technical Data
| Cable length | 0.150 m |
| Construction size | 31 x 15 x 35 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

